Ara

Ana içerikleri başlat

  • Kayıt Ol
  • Giriş

Ürünler

Print page

Ürünler

geri

Specifications

ST1AD2-V

ST1AD2-I

ST1TD2

ST1RD2

Module type

Analog input module

Analog input module

Analog temperature input module

Analog temperature input module

Occupied I/O points

4/4

4/4

4/4

4/4

Occupied Slice number

1

1

2

2

Number of input channels

2

2

2

2

Signal input

-10–+10 V, 0–+10 V, 0–5 V, 1–5 V

0–20 mA, 4–20 mA

Thermocouple input: K,T: 0.3 °C; E: 0.2 °C; J: 0.1 °C; B: 0.7 °C; R, S: 0.8 °C; N: 0.4 °C

Pt100, Pt1000

Resolution

12 bit + sign

12 bit + sign

Microvoltage: 4 µV

0.1 °C

Conversion speed

0.1 ms per channel

0.1 ms per channel

Cold junction temperature compensation setting: not set: 30 ms/channel; set: 60 ms/channel

80 ms per channel

Maximum input voltage

±15 V

±4 V

Micro voltage input range

-80–+80 µV (input resistance <1 MΩ)

Maximum input current

±30 mA

Output

temperature conversion

16-bit signed binary (-2,700–18,200)

16-bit signed binary (-2,000–8,500)

micro conversion

16-bit signed binary (-20,000–20,000)

Total error

±0.8 % (0–55 °C)

±0.8 % (0–55 °C)

±0.32 mV (0–55 °C)

±1.2 °C (0–55 °C)

Input resistance

at single-end

1.0 MΩ

250 Ω

1 MΩ

1 MΩ

Isolation

Photo coupler isolation between the channels and backplane bus

Internal current consumption (5 V DC) mA

110

110

95

80

Dimensions (WxHxD) mm

12.6x55.4x74.1

12.6x55.4x74.1

12.6x55.4x77.6

12.6x55.4x77.6

Applicable base module

spring clamp type

ST1B-S4IR2, art. no. 152916

ST1B-S4IR2, art. no. 152916

ST1B-S4TD2, art. no. 161736

ST1B-S4TD2, art. no. 161736

screw clamp type

ST1B-E4IR2, art. no. 152927

ST1B-E4IR2, art. no. 152927

ST1B-E4TD2, art. no. 161737

ST1B-E4TD2, art. no. 161737

Order information Art. no.

152972

152973

161734

169406

Specifications

ST1DA2-V/-F01

ST1DA1-I/-F01

ST1SS1

Module type

Analog output module

Analog output module

Absolute encoder interface with SSI (synchronal serial interface)

Occupied I/O points

4/4

4/4

4/4

Occupied slice number

1

1

2

Number of output channels

2

1

1

Signal output range

-10–+10 V, 0–+10 V, 0–5 V, 1–5 V

0–20 mA, 4–20 mA

31 bit binary (0–2147483647)

Resolution

12 bit + sign

12 bit + sign

2 to 31 bits

Conversion time

0.1 ms per channel

0.1 ms per channel

125 kHz, 250 kHz, 500 kHz, 1 MHz, 2 MHz

Maximum input voltage

±12 V

24 V DC (+20/-15 %)

Maximum input current

±30 mA

12 mA

Total error

±0.8 % (0–55 °C)

±0.8 % (0–55 °C)

±0.8 % (0–55 °C)

Data length

16 bit

16 bit

External load resistance value

1.0 kW–1.0 MΩ

0–500 Ω

Isolation

Photo coupler isolation between the channels and backplane bus

Photo coupler isolation between the channels and backplane bus

Photo coupler isolation between the channels and backplane bus

Internal current consumption (5 V DC) mA

95

95

80

Dimensions (WxHxD) mm

12.6x55.4x74.1

12.6x55.4x74.1

12.6x55.4x74.1

Applicable base module

spring clamp type

ST1B-S4IR2, art. no. 152916

ST1B-S4IR2, art. no. 152916

ST1B-S4IR2, art. no. 152916

screw clamp type

ST1B-E4IR2, art. no. 152927

ST1B-E4IR2, art. no. 152927

ST1B-E4IR2, art. no. 152927

Order information Art. no.

152975/217631

152976/217632

193660

Specifications

ST1AD2-V

ST1AD2-I

ST1TD2

ST1RD2

Module type

Analog input module

Analog input module

Analog temperature input module

Analog temperature input module

Occupied I/O points

4/4

4/4

4/4

4/4

Occupied Slice number

1

1

2

2

Number of input channels

2

2

2

2

Signal input

-10–+10 V, 0–+10 V, 0–5 V, 1–5 V

0–20 mA, 4–20 mA

Thermocouple input: K,T: 0.3 °C; E: 0.2 °C; J: 0.1 °C; B: 0.7 °C; R, S: 0.8 °C; N: 0.4 °C

Pt100, Pt1000

Resolution

12 bit + sign

12 bit + sign

Microvoltage: 4 µV

0.1 °C

Conversion speed

0.1 ms per channel

0.1 ms per channel

Cold junction temperature compensation setting: not set: 30 ms/channel; set: 60 ms/channel

80 ms per channel

Maximum input voltage

±15 V

±4 V

Micro voltage input range

-80–+80 µV (input resistance <1 MΩ)

Maximum input current

±30 mA

Output

temperature conversion

16-bit signed binary (-2,700–18,200)

16-bit signed binary (-2,000–8,500)

micro conversion

16-bit signed binary (-20,000–20,000)

Total error

±0.8 % (0–55 °C)

±0.8 % (0–55 °C)

±0.32 mV (0–55 °C)

±1.2 °C (0–55 °C)

Input resistance

at single-end

1.0 MΩ

250 Ω

1 MΩ

1 MΩ

Isolation

Photo coupler isolation between the channels and backplane bus

Photo coupler isolation between the channels and backplane bus

Photo coupler isolation between the channels and backplane bus

Photo coupler isolation between the channels and backplane bus

Internal current consumption (5 V DC) mA

110

110

95

80

Dimensions (WxHxD) mm

12.6x55.4x74.1

12.6x55.4x74.1

12.6x55.4x77.6

12.6x55.4x77.6

Applicable base module

spring clamp type

ST1B-S4IR2, art. no. 152916

ST1B-S4IR2, art. no. 152916

ST1B-S4TD2, art. no. 161736

ST1B-S4TD2, art. no. 161736

screw clamp type

ST1B-E4IR2, art. no. 152927

ST1B-E4IR2, art. no. 152927

ST1B-E4TD2, art. no. 161737

ST1B-E4TD2, art. no. 161737

Order information Art. no.

152972

152973

161734

169406

Specifications

ST1DA2-V/-F01

ST1DA1-I/-F01

ST1SS1

Module type

Analog output module

Analog output module

Absolute encoder interface with SSI (synchronal serial interface)

Occupied I/O points

4/4

4/4

4/4

Occupied slice number

1

1

2

Number of output channels

2

1

1

Signal output range

-10–+10 V, 0–+10 V, 0–5 V, 1–5 V

0–20 mA, 4–20 mA

31 bit binary (0–2147483647)

Resolution

12 bit + sign

12 bit + sign

2 to 31 bits

Conversion time

0.1 ms per channel

0.1 ms per channel

125 kHz, 250 kHz, 500 kHz, 1 MHz, 2 MHz

Maximum input voltage

±12 V

24 V DC (+20/-15 %)

Maximum input current

±30 mA

12 mA

Total error

±0.8 % (0–55 °C)

±0.8 % (0–55 °C)

±0.8 % (0–55 °C)

Data length

16 bit

16 bit

External load resistance value

1.0 kW–1.0 MΩ

0–500 Ω

Isolation

Photo coupler isolation between the channels and backplane bus

Photo coupler isolation between the channels and backplane bus

Photo coupler isolation between the channels and backplane bus

Internal current consumption (5 V DC) mA

95

95

80

Dimensions (WxHxD) mm

12.6x55.4x74.1

12.6x55.4x74.1

12.6x55.4x74.1

Applicable base module

spring clamp type

ST1B-S4IR2, art. no. 152916

ST1B-S4IR2, art. no. 152916

ST1B-S4IR2, art. no. 152916

screw clamp type

ST1B-E4IR2, art. no. 152927

ST1B-E4IR2, art. no. 152927

ST1B-E4IR2, art. no. 152927

Order information Art. no.

152975/217631

152976/217632

193660

geri

Yukarıya git