Ara

Ana içerikleri başlat

  • Kayıt Ol
  • Giriş

Ürünler

Print page

Ürünler

geri

Specifications

ST1X2-DE1

ST1X4-DE1

ST1X16-DE1

ST1X1616-DE1-S1

Module type

DC input module, 2 inputs

DC input module, 4 inputs

DC input module, 16 inputs

DC input module, 32 inputs

Occupied I/O points

2/2

4/4

16/16

16/16

Occupied slice number

1

1

8

8

Isolation method

Photo coupler

Photo coupler

Photo coupler

Photo coupler

Rated input voltage V DC

24 (+20/-15 %, ripple ratio within 5 %)

24 (+20/-15 %, ripple ratio within 5 %)

24 (+20/-15 %, ripple ratio within 5 %)

24 (+20/-15 %, ripple ratio within 5 %)

Rated input current mA

4

4

4

5

Inputs simultaneous ON

100 %

100 %

100 %

100 %

Input resistance k Ω

5.6

5.6

5.6

4.7

Response time

OFF > ON ms

0.5/1.5 or less (default: 1.5)

ON > OFF ms

0.5/1.5 or less (default: 1.5)

Internal current consumption (5 V DC) mA

85

95

120

200

Dimensions (WxHxD) mm

12.6x55.4x74.1

12.6x55.4x74.1

100.8x55.4x74.1

100.8x55.4x74.1

Applicable base module

spring clamp type

ST1B-S4X2, art. no. 152911

ST1B-S6X4, art. no. 152912

ST1B-S4X16, art. no. 152913

ST1B-S6X32, art. no. 169313

screw clamp type

ST1B-E4X2, art. no. 152921

ST1B-E6X4, art. no. 152922

ST1B-E4X16, art. no. 152923

ST1B-E6X32, art. no. 169314

Connection cable type

3-wire 24 V DC (with shield)

3-wire 24 V DC

3-wire 24 V DC (with shield)

3-wire 24 V DC (with shield)

Order information Art. no.

152964

152965

152966

169309

Specifications

ST1Y2-TE2

ST1Y16-TE2

ST1Y2-TE8

ST1Y2-TPE3

ST1Y16-TPE3

ST1Y2-R2

Module type

2 transistor outputs

16 transistor outputs

2 transistor outputs

2 transistor outputs

16 transistor outputs

Relay output

Occupied I/O points

2/2

16/16

2/2

2/2

16/16

2/2

Occupied slice number

1

8

1

1

8

1

Isolation method

Photo coupler

Photo coupler

Photo coupler

Photo coupler

Photo coupler

Relay

Rated load voltage

24 V DC (+20/-15 %)

24 V DC (+20/-15 %)

24 V DC (+20/-15 %)

24 V DC (+20/-15 %)

24 V DC (+20/-15 %)

24 V DC (+20/-15 %); 240 V AC

Max. load current A

0.5/point; 1.0/common

0.5/point; 4.0/common

2.0/point; 4.0/common

1.0/point; 2.0/common

1.0/point; 4.0/common

2.0 (cos ф=1)/point; 4.0/common

Max. switching load

264 V AC/125 V DC

Max. inrush current A

4.0 (10 ms or less)

4.0 (10 ms or less)

4.0 (10 ms or less)

2.0 (10 ms or less)

4.0 (10 ms or less)

Leakage current OFF mA

0.1 or less

0.1 or less

0.1 or less

0.3 or less

0.3 or less

Max. voltage drop at ON

0.2 V DC (TYP) 0.5 A, 0.3 V DC (max.) 0.5 A

0.2 V DC (TYP) 0.5 A, 0.3 V DC (max.) 0.5 A

0.2 V DC (TYP) 2.0 A, 0.3 V DC (max.) 2.0 A

0.15 V DC (TYP) 1.0 A, 0.2 V DC (max.) 1.0 A

0.15 V DC (TYP) 1.0 A, 0.2 V DC (max.) 1.0 A

Response time

OFF > ON ms

max. 1.0

max. 1.0

max. 1.0

max. 0.5

max. 0.5

max. 10

ON > OFF ms

max. 1.0 (rated load, resistive load)

max. 1.0 (rated load, resistive load)

max. 1.0 (rated load, resistive load)

max. 1.5 (rated load, resistive load)

max. 1.5 (rated load, resistive load)

max. 12

Protection functions

Thermal protection, short circuit protection (thermal and short circuit protection are activated in increments of 1 points. When the output section protection function is working, LED indicates it and signal is output to head module (automatic reset).

Internal current consumption (5 V DC) mA

90

150

95

95

160

90

Dimensions (WxHxD) mm

12.6x55.4x74.1

100.8x55.4x74.1

12.6x55.4x74.1

12.6x55.4x74.1

12.6x55.4x74.1

12.6x55.4x74.1

Applicable base module

spring clamp type

ST1B-S3Y2, art. no. 152914

ST1B-S3Y16, art. no. 152915

ST1B-S3Y2, art. no. 152914

ST1B-S3Y2, art. no. 152914

ST1B-S3Y16, art. no. 152915

ST1B-S4IR2, art. no. 152916

screw clamp type

ST1B-E3Y2, art. no. 152924

ST1B-E3Y16, art. no. 152925

ST1B-E3Y2, art. no. 152924

ST1B-E3Y2, art. no. 152924

ST1B-E3Y16, art. no. 152925

ST1B-E4IR2, art. no. 152927

Connection cable type

2-wire 24 V DC with shield

2-wire 24 V DC with shield

2-wire 24 V DC with shield

2-wire 24 V DC with shield

2-wire 24 V DC with shield

2 wires (internal connected)

Order information Art. no.

152967

152968

169408

152969

152970

152971

Specifications

ST1X2-DE1

ST1X4-DE1

ST1X16-DE1

ST1X1616-DE1-S1

Module type

DC input module, 2 inputs

DC input module, 4 inputs

DC input module, 16 inputs

DC input module, 32 inputs

Occupied I/O points

2/2

4/4

16/16

16/16

Occupied slice number

1

1

8

8

Isolation method

Photo coupler

Photo coupler

Photo coupler

Photo coupler

Rated input voltage V DC

24 (+20/-15 %, ripple ratio within 5 %)

24 (+20/-15 %, ripple ratio within 5 %)

24 (+20/-15 %, ripple ratio within 5 %)

24 (+20/-15 %, ripple ratio within 5 %)

Rated input current mA

4

4

4

5

Inputs simultaneous ON

100 %

100 %

100 %

100 %

Input resistance k Ω

5.6

5.6

5.6

4.7

Response time

OFF > ON ms

0.5/1.5 or less (default: 1.5)

0.5/1.5 or less (default: 1.5)

0.5/1.5 or less (default: 1.5)

0.5/1.5 or less (default: 1.5)

ON > OFF ms

0.5/1.5 or less (default: 1.5)

0.5/1.5 or less (default: 1.5)

0.5/1.5 or less (default: 1.5)

0.5/1.5 or less (default: 1.5)

Internal current consumption (5 V DC) mA

85

95

120

200

Dimensions (WxHxD) mm

12.6x55.4x74.1

12.6x55.4x74.1

100.8x55.4x74.1

100.8x55.4x74.1

Applicable base module

spring clamp type

ST1B-S4X2, art. no. 152911

ST1B-S6X4, art. no. 152912

ST1B-S4X16, art. no. 152913

ST1B-S6X32, art. no. 169313

screw clamp type

ST1B-E4X2, art. no. 152921

ST1B-E6X4, art. no. 152922

ST1B-E4X16, art. no. 152923

ST1B-E6X32, art. no. 169314

Connection cable type

3-wire 24 V DC (with shield)

3-wire 24 V DC

3-wire 24 V DC (with shield)

3-wire 24 V DC (with shield)

Order information Art. no.

152964

152965

152966

169309

Specifications

ST1Y2-TE2

ST1Y16-TE2

ST1Y2-TE8

ST1Y2-TPE3

ST1Y16-TPE3

ST1Y2-R2

Module type

2 transistor outputs

16 transistor outputs

2 transistor outputs

2 transistor outputs

16 transistor outputs

Relay output

Occupied I/O points

2/2

16/16

2/2

2/2

16/16

2/2

Occupied slice number

1

8

1

1

8

1

Isolation method

Photo coupler

Photo coupler

Photo coupler

Photo coupler

Photo coupler

Relay

Rated load voltage

24 V DC (+20/-15 %)

24 V DC (+20/-15 %)

24 V DC (+20/-15 %)

24 V DC (+20/-15 %)

24 V DC (+20/-15 %)

24 V DC (+20/-15 %); 240 V AC

Max. load current A

0.5/point; 1.0/common

0.5/point; 4.0/common

2.0/point; 4.0/common

1.0/point; 2.0/common

1.0/point; 4.0/common

2.0 (cos ф=1)/point; 4.0/common

Max. switching load

264 V AC/125 V DC

Max. inrush current A

4.0 (10 ms or less)

4.0 (10 ms or less)

4.0 (10 ms or less)

2.0 (10 ms or less)

4.0 (10 ms or less)

Leakage current OFF mA

0.1 or less

0.1 or less

0.1 or less

0.3 or less

0.3 or less

Max. voltage drop at ON

0.2 V DC (TYP) 0.5 A, 0.3 V DC (max.) 0.5 A

0.2 V DC (TYP) 0.5 A, 0.3 V DC (max.) 0.5 A

0.2 V DC (TYP) 2.0 A, 0.3 V DC (max.) 2.0 A

0.15 V DC (TYP) 1.0 A, 0.2 V DC (max.) 1.0 A

0.15 V DC (TYP) 1.0 A, 0.2 V DC (max.) 1.0 A

Response time

OFF > ON ms

max. 1.0

max. 1.0

max. 1.0

max. 0.5

max. 0.5

max. 10

ON > OFF ms

max. 1.0 (rated load, resistive load)

max. 1.0 (rated load, resistive load)

max. 1.0 (rated load, resistive load)

max. 1.5 (rated load, resistive load)

max. 1.5 (rated load, resistive load)

max. 12

Protection functions

Thermal protection, short circuit protection (thermal and short circuit protection are activated in increments of 1 points. When the output section protection function is working, LED indicates it and signal is output to head module (automatic reset).

Thermal protection, short circuit protection (thermal and short circuit protection are activated in increments of 1 points. When the output section protection function is working, LED indicates it and signal is output to head module (automatic reset).

Internal current consumption (5 V DC) mA

90

150

95

95

160

90

Dimensions (WxHxD) mm

12.6x55.4x74.1

100.8x55.4x74.1

12.6x55.4x74.1

12.6x55.4x74.1

12.6x55.4x74.1

12.6x55.4x74.1

Applicable base module

spring clamp type

ST1B-S3Y2, art. no. 152914

ST1B-S3Y16, art. no. 152915

ST1B-S3Y2, art. no. 152914

ST1B-S3Y2, art. no. 152914

ST1B-S3Y16, art. no. 152915

ST1B-S4IR2, art. no. 152916

screw clamp type

ST1B-E3Y2, art. no. 152924

ST1B-E3Y16, art. no. 152925

ST1B-E3Y2, art. no. 152924

ST1B-E3Y2, art. no. 152924

ST1B-E3Y16, art. no. 152925

ST1B-E4IR2, art. no. 152927

Connection cable type

2-wire 24 V DC with shield

2-wire 24 V DC with shield

2-wire 24 V DC with shield

2-wire 24 V DC with shield

2-wire 24 V DC with shield

2 wires (internal connected)

Order information Art. no.

152967

152968

169408

152969

152970

152971

geri

Yukarıya git