Ara

Ana içerikleri başlat

  • Kayıt Ol
  • Giriş

Ürünler

Print page

Ürünler

geri

Specifications

ST1PSD

ST1PDD

Module type

Power supply for head station, internal 5 V DC backplane bus and 24 V DC for I/Os (double function)

Power feeding module

Occupied I/O points

2/2

2/2

Occupied slice number

2

1

Nominal voltage V DC

24.0

24.0

Permissible range

24.0 (19.2–28.8 (±20 %))

24.0 (19.2–28.8 (±20 %))

System supply V DC

24.0 for basic module and I/Os, field supply/5.0 for internal backplane bus

Ripple

<5 %

<5 %

Internal power consumption (5 V DC) mA

60

Max. output current (5 V DC) A

2.0

Max. output current (24 V DC) A

8 (10 with fuse)

8 (10 with fuse)

Dimensions (WxHxD) mm

25.2x55.4x74.1

12.6x55.4x74.1

Order information Art. no.

152952

152953

Applicable base module for basic module supply

spring clamp type

ST1B-S4P2-H-SET, art. no. 152908

ST1B-S4P2-D, art. no. 152910

screw clamp type

ST1B-E4P2-H-SET, art. no. 152918

ST1B-E4P2-D, art. no. 152920

Applicable base module for bus refreshing within the station

spring clamp type

ST1B-S4P2-R-SET, art. no. 152909

screw clamp type

ST1B-E4P2-R-SET, art. no. 152919

Specifications

ST1PSD

ST1PDD

Module type

Power supply for head station, internal 5 V DC backplane bus and 24 V DC for I/Os (double function)

Power feeding module

Occupied I/O points

2/2

2/2

Occupied slice number

2

1

Nominal voltage V DC

24.0

24.0

Permissible range

24.0 (19.2–28.8 (±20 %))

24.0 (19.2–28.8 (±20 %))

System supply V DC

24.0 for basic module and I/Os, field supply/5.0 for internal backplane bus

24.0 for basic module and I/Os, field supply/5.0 for internal backplane bus

Ripple

<5 %

<5 %

Internal power consumption (5 V DC) mA

60

Max. output current (5 V DC) A

2.0

Max. output current (24 V DC) A

8 (10 with fuse)

8 (10 with fuse)

Dimensions (WxHxD) mm

25.2x55.4x74.1

12.6x55.4x74.1

Order information Art. no.

152952

152953

Applicable base module for basic module supply

spring clamp type

ST1B-S4P2-H-SET, art. no. 152908

ST1B-S4P2-D, art. no. 152910

screw clamp type

ST1B-E4P2-H-SET, art. no. 152918

ST1B-E4P2-D, art. no. 152920

Applicable base module for bus refreshing within the station

spring clamp type

ST1B-S4P2-R-SET, art. no. 152909

screw clamp type

ST1B-E4P2-R-SET, art. no. 152919

geri

Yukarıya git