Ara

Ana içerikleri başlat

  • Kayıt Ol
  • Giriş

Ürünler

Print page

Ürünler

geri

Specifications

ST1H-BT

ST1H-PB

Occupied I/O points

4 inputs/4 outputs

4/4

Communications

protocol

CC-Link standard

Profibus DP

medium

CC-Link cable

Shielded 2-wire

Interface type

CC-Link

RS485

Supported operation modes

Remote station (1–4)

Sync mode, freeze mode

Max. transmission distance m

1200

4800 (3 repeaters)

Programming interface

RS232 mini-DIN connector for diagnostics and programming

RS232 Mini-DIN socket for diagnostics and programming

Data exchange with master

304 total/32/64/128/256 I/Os, mode selectable

304 total/32/64/128/256, selectable mode

Number of addressable slices

Max. 63

Max. 63

Addressable I/O points

digital bit

252

256

analog word

52

32

Internal power consumption (5 V DC) mA

410

530

External power supply

Via ST1PSD

Via ST1PSD

Dimensions (WxHxD) mm

50.5x114.5x74.5

50.5x114.5x74.5

Order information Art. no.

214496

152951

Specifications

ST1H-BT

ST1H-PB

Occupied I/O points

4 inputs/4 outputs

4/4

Communications

protocol

CC-Link standard

Profibus DP

medium

CC-Link cable

Shielded 2-wire

Interface type

CC-Link

RS485

Supported operation modes

Remote station (1–4)

Sync mode, freeze mode

Max. transmission distance m

1200

4800 (3 repeaters)

Programming interface

RS232 mini-DIN connector for diagnostics and programming

RS232 Mini-DIN socket for diagnostics and programming

Data exchange with master

304 total/32/64/128/256 I/Os, mode selectable

304 total/32/64/128/256, selectable mode

Number of addressable slices

Max. 63

Max. 63

Addressable I/O points

digital bit

252

256

analog word

52

32

Internal power consumption (5 V DC) mA

410

530

External power supply

Via ST1PSD

Via ST1PSD

Dimensions (WxHxD) mm

50.5x114.5x74.5

50.5x114.5x74.5

Order information Art. no.

214496

152951

geri

Yukarıya git