Ara

Ana içerikleri başlat

  • Kayıt Ol
  • Giriş

Ürünler

Print page

Ürünler

NZ2FT Series

Benefits

Space-saving simple configuration

The NZ2FT Series slice type remote I/O module, equipped with 16 points, has a width of 11.5 mm. Up to 64 modules can be connected per station.

Reduce downtime and maintenance costs

Operation can be easily checked with dedicated LEDs, reducing maintenance costs. The slice I/O module also supports a hot swap function that enables module replacement with the power on, reducing downtime.

Dedicated setting tool (Web server)

Parameters can be set using GX Works3 or Web server, a dedicated setting tool built in a coupler module.

Detachable push-in type connector

Equipped with a push-in type spring clamp terminal block, wiring is easy just by inserting a ferrule terminal or bar terminal.

List of available modules

Item

Specifications

Coupler modules

NZ2FT-PBV

PROFIBUS DP-V1 supported

NZ2FT-EIP

EtherNet/IPTM supported

NZ2FT-MT

MODBUS®/TCP supported

I/O modules

DC input

NZ2FTS4-4DE

Negative common type DC input, 4 points: 24 V DC, 4-wire

NZ2FTS3-8DE

Negative common type DC input, 8 points: 24 V DC, 3-wire

NZ2FTS1-16DE

Negative common type DC input, 16 points: 24 V DC, 1-wire

Transistor output

NZ2FTS4-4TE

Transistor (source) output, 4 points: 24 V DC, 0.5 A, 4-wire

NZ2FTS2-8TE

Transistor (source) output, 8 points: 24 V DC, 0.5 A, 2-wire

NZ2FTS1-16TE

Transistor (source) output, 16 points: 24 V DC, 0.5 A, 1-wire

Analog modules

Analog input NZ2FTS-60AD4

4 channels, –10...10 V DC, 0...20 mA DC, 1 ms/CH

Temperature input NZ2FTS-60RD4

4 channels, RTD input

Analog output NZ2FTS-60DA4

4 channels, –10...10 V DC, 0...20 mA DC, 1 ms/4CH

High-speed counter module

NZ2FTS-D62P2

2 channels, 24 V DC

Absolute encoder module

NZ2FTS-D66D1

1 channel, SSI absolute encoder input

Power feed modules

For input module NZ2FTPDI

DC power supply; input, 24 V DC

For output module NZ2FTPDO

DC power supply; output, 24 V DC

Item

Specifications

Coupler modules

NZ2FT-PBV

PROFIBUS DP-V1 supported

NZ2FT-EIP

EtherNet/IPTM supported

NZ2FT-MT

MODBUS®/TCP supported

I/O modules

DC input

NZ2FTS4-4DE

Negative common type DC input, 4 points: 24 V DC, 4-wire

NZ2FTS3-8DE

Negative common type DC input, 8 points: 24 V DC, 3-wire

NZ2FTS1-16DE

Negative common type DC input, 16 points: 24 V DC, 1-wire

Transistor output

NZ2FTS4-4TE

Transistor (source) output, 4 points: 24 V DC, 0.5 A, 4-wire

NZ2FTS2-8TE

Transistor (source) output, 8 points: 24 V DC, 0.5 A, 2-wire

NZ2FTS1-16TE

Transistor (source) output, 16 points: 24 V DC, 0.5 A, 1-wire

Analog modules

Analog input NZ2FTS-60AD4

4 channels, –10...10 V DC, 0...20 mA DC, 1 ms/CH

Temperature input NZ2FTS-60RD4

4 channels, RTD input

Analog output NZ2FTS-60DA4

4 channels, –10...10 V DC, 0...20 mA DC, 1 ms/4CH

High-speed counter module

NZ2FTS-D62P2

2 channels, 24 V DC

Absolute encoder module

NZ2FTS-D66D1

1 channel, SSI absolute encoder input

Power feed modules

For input module NZ2FTPDI

DC power supply; input, 24 V DC

For output module NZ2FTPDO

DC power supply; output, 24 V DC

Product specification

General specification of NZ2FT

Item

Specifications

Operating ambient temperature

Coupler module

Horizontal

-20 …60 °C(at 8A)

-20 … 55 °C(at 10A)

Vertical

-20 … 55 °C(at 6A)

-20 … 50 °C(at 8A)

I/O module

-20 … 60 °C

Storage ambient temperature

-40 … 85 °C

Operating ambient humidity

Coupler module

10 … 95 % RH , non-condensing

I/O module

5 … 95 % RH, non-condensing

Storage ambient humidity

Coupler module

10 … 95 % RH, non-condensing

I/O module

5 … 95 % RH, non-condensing

Vibration resistance

IEC60068-2-6

5 Hz ≤ f ≤ 8.4Hz : 3.5mm amplitude

8.4 ≤ f ≤ 150Hz : 1-g acceleration

Shock resistance

IEC60068-2-27 (15g over 11ms, half sinewave)

Operating ambient (humidity / temperature)

No corrosive gases, no flammable gases, no excessive conductive dust

Operating attitude *1

0 ~ 2000m

Storage attitude

0 ~ 3000m

Installation location

Inside a control panel *2

Overvoltage category *3

Pollution level *4

≤ 2

Equipment class

Class

*1 : Do not use or store the modules under pressure higher than the atmospheric pressure of attitude 0 m. Doing so may cause malfunction. When using the modules under pressure, please consult your local Mitsubishi Electric representative.

*2 : It can be used in environments other than the inside of the control panel as long as it meets the conditions such as the ambient temperature to be used, the ambient humidity and the like.

*3 : This indicates the section of the power supply to which the equipment is assumed to be connected between the public electric power distribution network and the machinery within premises. Category II applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the rated voltage of 300V is 2500V

*4 : This index indicates the degree to which conductive material is generated in terms of the environment in which the equipment is used. Pollution level 2 is when only non-conductive pollution occurs. A temporary conductivity caused by condensing must be expected occasionally.

Item

Specifications

Operating ambient temperature

Coupler module

Horizontal

-20 …60 °C(at 8A)

Coupler module

Horizontal

-20 … 55 °C(at 10A)

Coupler module

Vertical

-20 … 55 °C(at 6A)

Coupler module

Vertical

-20 … 50 °C(at 8A)

I/O module

-20 … 60 °C

-20 … 60 °C

Storage ambient temperature

-40 … 85 °C

-40 … 85 °C

-40 … 85 °C

Operating ambient humidity

Coupler module

10 … 95 % RH , non-condensing

10 … 95 % RH , non-condensing

I/O module

5 … 95 % RH, non-condensing

5 … 95 % RH, non-condensing

Storage ambient humidity

Coupler module

10 … 95 % RH, non-condensing

10 … 95 % RH, non-condensing

I/O module

5 … 95 % RH, non-condensing

5 … 95 % RH, non-condensing

Vibration resistance

IEC60068-2-6

5 Hz ≤ f ≤ 8.4Hz : 3.5mm amplitude

5 Hz ≤ f ≤ 8.4Hz : 3.5mm amplitude

IEC60068-2-6

8.4 ≤ f ≤ 150Hz : 1-g acceleration

8.4 ≤ f ≤ 150Hz : 1-g acceleration

Shock resistance

IEC60068-2-27 (15g over 11ms, half sinewave)

IEC60068-2-27 (15g over 11ms, half sinewave)

IEC60068-2-27 (15g over 11ms, half sinewave)

Operating ambient (humidity / temperature)

No corrosive gases, no flammable gases, no excessive conductive dust

No corrosive gases, no flammable gases, no excessive conductive dust

No corrosive gases, no flammable gases, no excessive conductive dust

Operating attitude *1

0 ~ 2000m

0 ~ 2000m

0 ~ 2000m

Storage attitude

0 ~ 3000m

0 ~ 3000m

0 ~ 3000m

Installation location

Inside a control panel *2

Inside a control panel *2

Inside a control panel *2

Overvoltage category *3

Pollution level *4

≤ 2

≤ 2

≤ 2

Equipment class

Class

Class

Class

*1 : Do not use or store the modules under pressure higher than the atmospheric pressure of attitude 0 m. Doing so may cause malfunction. When using the modules under pressure, please consult your local Mitsubishi Electric representative.

*2 : It can be used in environments other than the inside of the control panel as long as it meets the conditions such as the ambient temperature to be used, the ambient humidity and the like.

*3 : This indicates the section of the power supply to which the equipment is assumed to be connected between the public electric power distribution network and the machinery within premises. Category II applies to equipment for which electrical power is supplied from fixed facilities. The surge voltage withstand level for up to the rated voltage of 300V is 2500V

*4 : This index indicates the degree to which conductive material is generated in terms of the environment in which the equipment is used. Pollution level 2 is when only non-conductive pollution occurs. A temporary conductivity caused by condensing must be expected occasionally.

Specification of coupler (head) modules

Model Name

NZ2FT-PBV

NZ2FT-MT

NZ2FT-EIP

Connection

9-pole SUB-D socket

2 x RJ-45

2 x RJ-45

Fieldbus protocol

PROFIBUS DP-V1

Modbus-TCP

EtherNet/IP

Number of coupler connection stations per master station

Up to 20 stations

Open multi-client connections

-

Max. 64

-

Process data

-

Max. 1 Kbyte

Max. 2 x 494 byte

Input data width

Max. 244 byte

-

-

Output data width

Max. 244 byte

-

-

Parameter data

Max. 244 byte

Max. 1 Kbyte

Max. 64 x 64 byte

Diagnostic data

Max. 244 byte

Max. 1 Kbyte

Max. 64 x 47 byte

Number of modules

Max. 64 active

Configuration interface

Micro USB 2.0

Transfer rate

Fieldbus

Max. 12 Mbps

10 Mbps/100 Mbps

10 Mbps / 100 Mbps

System bus

Max. 48 Mbps

Max. 48 Mbps

Max. 48 Mbps

Supply voltage for system and inputs

24 V DC +20% / -15%

Supply voltage for outputs

24 V DC +20% / -15%

Feed-in current*1 for input modules

10A

10A

10A

Feed-in current*1 for output modules

10A

10A

10A

Current consumption

85mA

105mA

105mA

Type of connection

Push in type spring clamp terminal

Conductor cross-section

Single-wired, fine-wired

0.14 ... 1.5<A110> mm2 (AWG 16 ... 26)

Weight (operational status)

242g

240g

242g

*1 : Restrictions for the use in potentially explosive atmosphere: Only horizontal installation and max. 8 A power supply

Model Name

NZ2FT-PBV

NZ2FT-MT

NZ2FT-EIP

Connection

9-pole SUB-D socket

2 x RJ-45

2 x RJ-45

Fieldbus protocol

PROFIBUS DP-V1

Modbus-TCP

EtherNet/IP

Number of coupler connection stations per master station

Up to 20 stations

Up to 20 stations

Up to 20 stations

Open multi-client connections

-

Max. 64

-

Process data

-

Max. 1 Kbyte

Max. 2 x 494 byte

Input data width

Max. 244 byte

-

-

Output data width

Max. 244 byte

-

-

Parameter data

Max. 244 byte

Max. 1 Kbyte

Max. 64 x 64 byte

Diagnostic data

Max. 244 byte

Max. 1 Kbyte

Max. 64 x 47 byte

Number of modules

Max. 64 active

Max. 64 active

Max. 64 active

Configuration interface

Micro USB 2.0

Micro USB 2.0

Micro USB 2.0

Transfer rate

Fieldbus

Max. 12 Mbps

10 Mbps/100 Mbps

10 Mbps / 100 Mbps

System bus

Max. 48 Mbps

Max. 48 Mbps

Max. 48 Mbps

Supply voltage for system and inputs

24 V DC +20% / -15%

24 V DC +20% / -15%

24 V DC +20% / -15%

Supply voltage for outputs

24 V DC +20% / -15%

24 V DC +20% / -15%

24 V DC +20% / -15%

Feed-in current*1 for input modules

10A

10A

10A

Feed-in current*1 for output modules

10A

10A

10A

Current consumption

85mA

105mA

105mA

Type of connection

Push in type spring clamp terminal

Push in type spring clamp terminal

Push in type spring clamp terminal

Conductor cross-section

Single-wired, fine-wired

Single-wired, fine-wired

Single-wired, fine-wired

0.14 ... 1.5<A110> mm2 (AWG 16 ... 26)

0.14 ... 1.5<A110> mm2 (AWG 16 ... 26)

0.14 ... 1.5<A110> mm2 (AWG 16 ... 26)

Weight (operational status)

242g

240g

242g

*1 : Restrictions for the use in potentially explosive atmosphere: Only horizontal installation and max. 8 A power supply

Specification of Digital input modules

Model Name

NZ2FTS4-4DE

NZ2FTS3-8DE

NZ2FTS1-16DE

System bus transfer rate

48 Mbps

48Mbps

48Mbps

The number of points

4

8

16

Input type

Minus common type for Type 1 and Type 3 sensors as per IEC 61131-2

Input filter

Input delay adjustable from 0 to 40 ms 1

Input delay 3 ms

Low input voltage

< + 5 V referred to 0 V of the input power supply UIN

High input voltage

> + 11 V referred to 0 V of the input power supply UIN

Sensor supply

Max. 2 A per plug, total max. 8 A

Max. 2 A per plug, total max. 8 A

Sensor connection

2-wire, 3-wire, 3-wire + FG

2-wire, 3-wire

1-wire

Reverse polarity protection

Module diagnosis

Individual channel diagnosis

Supply voltage

24 V DC +20 %/-15 %

Current consumption

30mA

40mA

70mA

Weight (operational status)

94g

94g

95g

  1. Regarding to NZ2FT-PBV, up to 20 ms

Model Name

NZ2FTS4-4DE

NZ2FTS3-8DE

NZ2FTS1-16DE

System bus transfer rate

48 Mbps

48Mbps

48Mbps

The number of points

4

8

16

Input type

Minus common type for Type 1 and Type 3 sensors as per IEC 61131-2

Minus common type for Type 1 and Type 3 sensors as per IEC 61131-2

Minus common type for Type 1 and Type 3 sensors as per IEC 61131-2

Input filter

Input delay adjustable from 0 to 40 ms 1

Input delay adjustable from 0 to 40 ms 1

Input delay 3 ms

Low input voltage

< + 5 V referred to 0 V of the input power supply UIN

< + 5 V referred to 0 V of the input power supply UIN

< + 5 V referred to 0 V of the input power supply UIN

High input voltage

> + 11 V referred to 0 V of the input power supply UIN

> + 11 V referred to 0 V of the input power supply UIN

> + 11 V referred to 0 V of the input power supply UIN

Sensor supply

Max. 2 A per plug, total max. 8 A

Max. 2 A per plug, total max. 8 A

Sensor connection

2-wire, 3-wire, 3-wire + FG

2-wire, 3-wire

1-wire

Reverse polarity protection

Module diagnosis

Individual channel diagnosis

Supply voltage

24 V DC +20 %/-15 %

24 V DC +20 %/-15 %

24 V DC +20 %/-15 %

Current consumption

30mA

40mA

70mA

Weight (operational status)

94g

94g

95g

  1. Regarding to NZ2FT-PBV, up to 20 ms

Specification of Digital output modules

Model name

NZ2FTS4-4TE

NZ2FTS3-8TE

NZ2FTS1-16TE

System bus transfer rate

48 Mbps

48 Mbps

48 Mbps

The number of points

4

8

16

Output type

Source type transistor output

Type of load

Ohmic, inductive, lamp load

Response time

L -> H : 100 μs

L -> H : 100 μs

L -> H : 100 μs

H -> L : 250 μs

H -> L : 250 μs

H -> L : 250 μs

Max output current

Per channel

0.5 A

0.5 A

0.5 A

Per module

2 A

4 A

8 A

Switching frequency

Ohmic load (min. 47 Ω)

1 kHz

1 kHz

1 kHz

Inductive load (DC 13)

2 Hz without free-wheeling diode

1 kHz with suitable free-wheeling diode

Lamp load (48 W)

1 kHz

1 kHz

1 kHz

Actuator connection

2-wire, 3-wire, 3-wire + FG

2-wire

1-wire

Actuator supply

Max. 2 A per plug, total max. 8 A

-

-

Short-circuit-proof

Protective circuit

Constant current with thermal switch-off and automatic restart

Response time of the current limiting circuit

<100 μs

<100 μs

<100 μs

Module diagnosis

Individual channel diagnosis

Supply voltage

24 V DC +20 %/-15 %

Current consumption

35 mA

50 mA

40 mA

Weight (operational status)

94 g

96 g

99 g

Model name

NZ2FTS4-4TE

NZ2FTS3-8TE

NZ2FTS1-16TE

System bus transfer rate

48 Mbps

48 Mbps

48 Mbps

The number of points

4

8

16

Output type

Source type transistor output

Source type transistor output

Source type transistor output

Type of load

Ohmic, inductive, lamp load

Ohmic, inductive, lamp load

Ohmic, inductive, lamp load

Response time

L -> H : 100 μs

L -> H : 100 μs

L -> H : 100 μs

H -> L : 250 μs

H -> L : 250 μs

H -> L : 250 μs

Max output current

Per channel

0.5 A

0.5 A

0.5 A

Per module

2 A

4 A

8 A

Switching frequency

Ohmic load (min. 47 Ω)

1 kHz

1 kHz

1 kHz

Inductive load (DC 13)

2 Hz without free-wheeling diode

2 Hz without free-wheeling diode

2 Hz without free-wheeling diode

1 kHz with suitable free-wheeling diode

1 kHz with suitable free-wheeling diode

1 kHz with suitable free-wheeling diode

Lamp load (48 W)

1 kHz

1 kHz

1 kHz

Actuator connection

2-wire, 3-wire, 3-wire + FG

2-wire

1-wire

Actuator supply

Max. 2 A per plug, total max. 8 A

-

-

Short-circuit-proof

Protective circuit

Constant current with thermal switch-off and automatic restart

Constant current with thermal switch-off and automatic restart

Constant current with thermal switch-off and automatic restart

Response time of the current limiting circuit

<100 μs

<100 μs

<100 μs

Module diagnosis

Individual channel diagnosis

Supply voltage

24 V DC +20 %/-15 %

24 V DC +20 %/-15 %

24 V DC +20 %/-15 %

Current consumption

35 mA

50 mA

40 mA

Weight (operational status)

94 g

96 g

99 g

Specification of Analog input module

Model name

NZ2FTS-60AD4

System bus transfer rate

48 Mbps

The number of channels

4

Input values

1. Voltage (0 ... 5 V, ±5 V, 0 ... 10 V, ±10 V, 1 ... 5 V, 2 ... 10 V)

2. Current (0 ... 20 mA, 4 ... 20 mA)

Resolution

16 bits

Accuracy

0.1 % max. ±50 ppm/K max. max. +10 mV/A at 25 °C

Temperature coefficient additional inaccuracy in the voltage mode due to

sensor power supply current

Sensor supply

Max. 2 A per plug, total max. 8 A

Sensor connection

2-wire, 3-wire, 3-wire + FG

Conversion time

1 ms

Internal resistance

U: 100 kΩ; I: approx. 42 Ω

Reverse polarity protection

Short-circuit-proof

Response time of the protective circuit

< 50 ms

Module diagnosis

Individual channel diagnosis

Supply voltage

24 V DC +20 %/-15 %

Current consumption

35 mA

Weight (operational status)

99 g

Model name

NZ2FTS-60AD4

System bus transfer rate

48 Mbps

The number of channels

4

Input values

1. Voltage (0 ... 5 V, ±5 V, 0 ... 10 V, ±10 V, 1 ... 5 V, 2 ... 10 V)

2. Current (0 ... 20 mA, 4 ... 20 mA)

Resolution

16 bits

Accuracy

0.1 % max. ±50 ppm/K max. max. +10 mV/A at 25 °C

Temperature coefficient additional inaccuracy in the voltage mode due to

sensor power supply current

Sensor supply

Max. 2 A per plug, total max. 8 A

Sensor connection

2-wire, 3-wire, 3-wire + FG

Conversion time

1 ms

Internal resistance

U: 100 kΩ; I: approx. 42 Ω

Reverse polarity protection

Short-circuit-proof

Response time of the protective circuit

< 50 ms

Module diagnosis

Individual channel diagnosis

Supply voltage

24 V DC +20 %/-15 %

Current consumption

35 mA

Weight (operational status)

99 g

Measurement range

Normal resolution format

High resolution format

AI value

Maximum resolution

AI value

Maximum resolution

Voltage

0 ... 5 V

0~16384

2441.5μV

0~27648

180.9 μV

±5 V

-16384~16384

2441.5μV

-27648~27648

180.9 μV

0 ... 10 V

0~16384

4882.9<A083> μV

0~27648

361.7 μV

±10 V

-16384~16384

4882.9<A083> μV

-27648~27648

361.7 μV

1 ... 5 V

0~16384

1953.2<A083> μV

0~27648

144.7 μV

2 ... 10 V

0~16384

3906.3<A083> μV

0~27648

289.4 μV

Current

0 ... 20 mA

0~16384

9765.7<A083> nA

0~27648

723.4 nA

4 ... 20 mA

0~16384

7812.5<A083> nA

0~27648

578.8 nA

Measurement range

Normal resolution format

High resolution format

AI value

Maximum resolution

AI value

Maximum resolution

Voltage

0 ... 5 V

0~16384

2441.5μV

0~27648

180.9 μV

±5 V

-16384~16384

2441.5μV

-27648~27648

180.9 μV

0 ... 10 V

0~16384

4882.9<A083> μV

0~27648

361.7 μV

±10 V

-16384~16384

4882.9<A083> μV

-27648~27648

361.7 μV

1 ... 5 V

0~16384

1953.2<A083> μV

0~27648

144.7 μV

2 ... 10 V

0~16384

3906.3<A083> μV

0~27648

289.4 μV

Current

0 ... 20 mA

0~16384

9765.7<A083> nA

0~27648

723.4 nA

4 ... 20 mA

0~16384

7812.5<A083> nA

0~27648

578.8 nA

Specification of Analog output module

Model name

NZ2FTS-60DA4

System bus transfer rate

48 Mbps

Potential isolation

Channel/system bus

Channel/channel

The number of channels

4

Output level

1. Voltage (0 … 5 V, ±5 V, 0 … 10 V, ±10 V, 1 … 5 V, 2 … 10 V)

2. Current (0 … 20 mA, 4 … 20 mA)

Response time

1 ms for 4 channels

Resolution

16 bits

Accuracy

0.1 % FSR max., 0.05 % FSR typ.

Temperature coefficient

30 ppm/K

Max. error between T min and Tmax

± 0,24 % FSR

Monotony

Crosstalk between the channels

±0.001 % FSR max.

Repeat accuracy

< ±1 mV eff.

Output ripple

max. 0.001 %

Voltage load resistance

≥ 1 kΩ

Current load resistance

≤ 600 Ω

Actuator connection

Automatic detection: 2-wire (current and voltage) or 4-wire (voltage)

Short-circuit-proof

Module diagnosis

Individual channel diagnosis

Substitute value

Supply voltage

24 V DC +20 %/-15 %

Current consumption

55 mA

Weight (operational status)

104 g

Model name

NZ2FTS-60DA4

System bus transfer rate

48 Mbps

Potential isolation

Channel/system bus

Channel/channel

The number of channels

4

Output level

1. Voltage (0 … 5 V, ±5 V, 0 … 10 V, ±10 V, 1 … 5 V, 2 … 10 V)

2. Current (0 … 20 mA, 4 … 20 mA)

Response time

1 ms for 4 channels

Resolution

16 bits

Accuracy

0.1 % FSR max., 0.05 % FSR typ.

Temperature coefficient

30 ppm/K

Max. error between T min and Tmax

± 0,24 % FSR

Monotony

Crosstalk between the channels

±0.001 % FSR max.

Repeat accuracy

< ±1 mV eff.

Output ripple

max. 0.001 %

Voltage load resistance

≥ 1 kΩ

Current load resistance

≤ 600 Ω

Actuator connection

Automatic detection: 2-wire (current and voltage) or 4-wire (voltage)

Short-circuit-proof

Module diagnosis

Individual channel diagnosis

Substitute value

Supply voltage

24 V DC +20 %/-15 %

Current consumption

55 mA

Weight (operational status)

104 g

Output range

Normal resolution format

High resolution format

AO value

Maximum resolution

AO value

Maximum resolution

Voltage

0 ... 5 V

0~16384

2441.5<A083>μV

0~27648

180.9 μV

±5 V

-16384~16384

2441.5<A083>μV

-27648~27648

180.9 μV

0 ... 10 V

0~16384

4882.9<A083>μV

0~27648

361.7 μV

±10 V

-16384~16384

4882.9<A083>μV

-27648~27648

361.7 μV

1 ... 5 V

0~16384

1953.2<A083>μV

0~27648

144.7 μV

2 ... 10 V

0~16384

3906.3<A083>μV

0~27648

289.4 μV

Current

0 ... 20 mA

0~16384

9765.7<A083>nA

0~27648

723.4 nA

4 ... 20 mA

0~16384

7812.5<A083>nA

0~27648

578.8 nA

Output range

Normal resolution format

High resolution format

AO value

Maximum resolution

AO value

Maximum resolution

Voltage

0 ... 5 V

0~16384

2441.5<A083>μV

0~27648

180.9 μV

±5 V

-16384~16384

2441.5<A083>μV

-27648~27648

180.9 μV

0 ... 10 V

0~16384

4882.9<A083>μV

0~27648

361.7 μV

±10 V

-16384~16384

4882.9<A083>μV

-27648~27648

361.7 μV

1 ... 5 V

0~16384

1953.2<A083>μV

0~27648

144.7 μV

2 ... 10 V

0~16384

3906.3<A083>μV

0~27648

289.4 μV

Current

0 ... 20 mA

0~16384

9765.7<A083>nA

0~27648

723.4 nA

4 ... 20 mA

0~16384

7812.5<A083>nA

0~27648

578.8 nA

Specification of Temperature input module

Model name

NZ2FTS-60RD4

System bus transfer rate

48 Mbps

Potential isolation

Channel/system bus

Channel/channel

The number of channels

4

Sensor types

Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni 200, Ni500, Ni1000, Cu10, 40 Ω, 80 Ω, 150 Ω, 300 Ω, 500 Ω,1 kΩ, 2 kΩ, 4 kΩ

Resolution

16 bits

Accuracy

Max. 0.2 % FSR / 0.3 % FSR for Ni sensors / 0.6 % FSR for Cu10

Sensor connection

2-wire, 3-wire, 4-wire

Sensor current

Depending on the sensor type 0,75 mA (Pt100, Ni100, Ni120, Cu10, 40 Ω, 80 Ω, 150 Ω, 300 Ω) or 0,25 mA (Pt200, Pt500, Pt1000, Ni200, Ni500, Ni1000, 500 Ω, 1 kΩ, 2 kΩ, 4 kΩ

Max. wire resistance / measurement range

2.5 Ω / 40 Ω, 5 Ω / 80 Ω, 10 Ω / 150 Ω/ Cu10, 25 Ω

Cold junction compensation

Temperature coefficient

±50 ppm/K max.

Temperature range

-200 ... +850 °C

Conversion time

36 ~ 240 ms

Common mode input voltage range

Channel to channel

max. ± 2 V

Channel to voltage supply

max. ± 50 V

Internal resistance

Reverse polarity protection

Module diagnosis

Individual channel diagnosis

Supply voltage

24 V DC +20 %/-15 %

Current consumption

30 mA

Weight (operational status)

100 g

Model name

NZ2FTS-60RD4

System bus transfer rate

48 Mbps

Potential isolation

Channel/system bus

Channel/channel

The number of channels

4

Sensor types

Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni 200, Ni500, Ni1000, Cu10, 40 Ω, 80 Ω, 150 Ω, 300 Ω, 500 Ω,1 kΩ, 2 kΩ, 4 kΩ

Resolution

16 bits

Accuracy

Max. 0.2 % FSR / 0.3 % FSR for Ni sensors / 0.6 % FSR for Cu10

Sensor connection

2-wire, 3-wire, 4-wire

Sensor current

Depending on the sensor type 0,75 mA (Pt100, Ni100, Ni120, Cu10, 40 Ω, 80 Ω, 150 Ω, 300 Ω) or 0,25 mA (Pt200, Pt500, Pt1000, Ni200, Ni500, Ni1000, 500 Ω, 1 kΩ, 2 kΩ, 4 kΩ

Max. wire resistance / measurement range

2.5 Ω / 40 Ω, 5 Ω / 80 Ω, 10 Ω / 150 Ω/ Cu10, 25 Ω

Cold junction compensation

Temperature coefficient

±50 ppm/K max.

Temperature range

-200 ... +850 °C

Conversion time

36 ~ 240 ms

Common mode input voltage range

Channel to channel

max. ± 2 V

Channel to voltage supply

max. ± 50 V

Internal resistance

Reverse polarity protection

Module diagnosis

Individual channel diagnosis

Supply voltage

24 V DC +20 %/-15 %

Current consumption

30 mA

Weight (operational status)

100 g

Specification of High speed counter module

Model name

NZ2FTS-D62P2

System bus transfer rate

48 Mbps

The number of counter inputs

2

Input type

Input characteristics for sensor types 1 and 3 are in accordance with EN 61131-2, suitable for incremental encoders and others

Input filter

Filter time adjustable from 0.01 to 1 ms

Low input voltage

< 5 V

High input voltage

> 11 V

Maximum input current per channel

3.5 mA

Sensor supply

Sensor connection

2-wire, 3-wire

Reverse polarity protection

Module diagnosis

Individual channel diagnosis

Counter width

32 bits

Maximum input frequency

100 kHz

Mode of operation

Pulse and direction / AB mode with 1-, 2-, 4-times sampling

Status indicator

Process alarm

parameterisable

Diagnostic alarm

Supply voltage

24 V DC +20 %/-15 %

Current consumption

45 mA

Weight (operational status)

89 g

Model name

NZ2FTS-D62P2

System bus transfer rate

48 Mbps

The number of counter inputs

2

Input type

Input characteristics for sensor types 1 and 3 are in accordance with EN 61131-2, suitable for incremental encoders and others

Input filter

Filter time adjustable from 0.01 to 1 ms

Low input voltage

< 5 V

High input voltage

> 11 V

Maximum input current per channel

3.5 mA

Sensor supply

Sensor connection

2-wire, 3-wire

Reverse polarity protection

Module diagnosis

Individual channel diagnosis

Counter width

32 bits

Maximum input frequency

100 kHz

Mode of operation

Pulse and direction / AB mode with 1-, 2-, 4-times sampling

Status indicator

Process alarm

parameterisable

Diagnostic alarm

Supply voltage

24 V DC +20 %/-15 %

Current consumption

45 mA

Weight (operational status)

89 g

Specification of Absolute encoder module

Model name

NZ2FTS-D66D1

System bus transfer rate

48 Mbps

The number of channels

1

Type

SSI (Differential RS422)

SSI transfer rate

125 kHz ... 2 MHz

Delay time

1 μs ... 64 μs

Data width

8 ... 32 Bit

Data format

Binary / Gray-Code

Sensor supply

500 mA (24 V DC) / 400 mA (5 V DC)

Reverse polarity protection

Module diagnosis

Individual channel diagnosis

Cable length

Max. 320 m at 125 kHz; shielded

Supply voltage

24 V DC +20 %/-15 %

Current consumption

45 mA

Weight (operational status)

97 g

Model name

NZ2FTS-D66D1

System bus transfer rate

48 Mbps

The number of channels

1

Type

SSI (Differential RS422)

SSI transfer rate

125 kHz ... 2 MHz

Delay time

1 μs ... 64 μs

Data width

8 ... 32 Bit

Data format

Binary / Gray-Code

Sensor supply

500 mA (24 V DC) / 400 mA (5 V DC)

Reverse polarity protection

Module diagnosis

Individual channel diagnosis

Cable length

Max. 320 m at 125 kHz; shielded

Supply voltage

24 V DC +20 %/-15 %

Current consumption

45 mA

Weight (operational status)

97 g

Güç kaynağı modülü özellikleri

Model name

NZ2FTPDI

Supply voltage for input modules

24 V DC +20 %/-15 %

Maximum feed current for input modules

10 A

Current consumption

10 mA

Weight (operational status)

83 g

Model name

NZ2FTPDI

Supply voltage for input modules

24 V DC +20 %/-15 %

Maximum feed current for input modules

10 A

Current consumption

10 mA

Weight (operational status)

83 g

Model name

NZ2FTPDO

Supply voltage for output modules

24 V DC +20 %/-15 %

Maximum feed current for output modules

10 A

Current consumption

15 mA

Weight (operational status)

83 g

Model name

NZ2FTPDO

Supply voltage for output modules

24 V DC +20 %/-15 %

Maximum feed current for output modules

10 A

Current consumption

15 mA

Weight (operational status)

83 g

Yukarıya git